MODEL-IHP

Part#: R290

Catalog#: R290

Weight: 149 lb

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 200 V
Speed Speed: 3450 rpm Service Factor Service Factor: 1
Frame Frame: Y184TY Enclosure Enclosure: Drip Proof
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 85 A Duty Duty: 30 Minute
Insulation Class Insulation Class: F CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Clockwise
Opp Drive End Bearing Opp Drive End Bearing: 206sf Frame Length Frame Length: 13.75 in
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Speed Speed: 3450 rpm
Voltage Voltage: 200 V Output KW Output KW: 22.4 kW
Output HP Output HP: 30 Hp Frame Size Frame Size: 184
Frame Prefix Frame Prefix: Y Weight Weight: 149.00 LB

Efficiency


Information not available at the moment. Please check back later!