MODEL-IHP

Part#: R338

Catalog#: R338

Weight: 140 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 208-220/440 V
Speed Speed: 3520 rpm Service Factor Service Factor: 1.15
Frame Frame: D213TY Efficiency Efficiency: 87.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 28-26/13 A Duty Duty: Continuous
Insulation Class Insulation Class: B Enclosure Enclosure: Drip Proof
CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Round Drive End Bearing Drive End Bearing: 208szz
Opp Drive End Bearing Opp Drive End Bearing: 206szz Frame Length Frame Length: 10.60 in
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 213 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Voltage Voltage: 208-220/440 V
Efficiency Efficiency: 87.5 % Service Factor Service Factor: 1.15
Speed Speed: 3520 rpm Connection Drawing Connection Drawing: 80022802.PCX
Frame Prefix Frame Prefix: D Weight Weight: 140.00 LB
UPC UPC: 786674029843

Efficiency


Information not available at the moment. Please check back later!