Pool Pump Motor, 10 HP, 3 Ph, 50 Hz, 220/440 V, 3000 RPM, 213TDZ Frame, DP

Pool Pump Motor, 10 HP, 3 Ph, 50 Hz, 220/440 V, 3000 RPM, 213TDZ Frame, DP
Part#: R338M2A
Catalog#: R338M2A
Weight: 108 lb
List Price: $3,419.00
Your Price: Login is Required
Key Features
- 40°C Ambient
- Reversible
- External Slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Sealed Ball Bearings
- Keyed Shaft
- Purex Replacement
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 220/440 V |
Speed | Speed: 3530 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213TDZ | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 25.3/12.7 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Special/Non-Standard | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: 7/8 Keyed |
Overall Length | Overall Length: 16.54 in | Frame Length | Frame Length: 9.65 in |
Shaft Diameter | Shaft Diameter: 1 in | Shaft Extension | Shaft Extension: 3 in |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: TDZ |
Synchronous RPM | Synchronous RPM: 3000 rpm | Frequency | Frequency: 50 Hz |
Voltage | Voltage: 220/440 V | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3530 rpm | Connection Drawing | Connection Drawing: 005010.01 |
Outline Drawing | Outline Drawing: OLR338M2A | Packaged Length | Packaged Length: 28.38 IN |
Weight | Weight: 108.00 LB | UPC | UPC: 786674074256 |
Packaged Width | Packaged Width: 14.50 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
Efficiency
Information not available at the moment. Please check back later!