MODEL-IHP
MODEL-IHP
Part#: R339
Catalog#: R339
Weight: 189 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 208-220/440 V |
Speed | Speed: 3510 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: M215TY | Efficiency | Efficiency: 88.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 40-38/19 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Round | Drive End Bearing | Drive End Bearing: 208szz |
Opp Drive End Bearing | Opp Drive End Bearing: 206szz | Frame Length | Frame Length: 12.10 in |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TY |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 208-220/440 V |
Efficiency | Efficiency: 88.6 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3510 rpm | Connection Drawing | Connection Drawing: 80022802.PCX |
Frame Prefix | Frame Prefix: M | Weight | Weight: 189.00 LB |
UPC | UPC: 786674029850 |
Efficiency
Information not available at the moment. Please check back later!