MODEL-IHP
Resource Center
No resource available.
MODEL-IHP - R345
Part#: R345
Catalog#: R345
Weight: 141 lb
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
| Output KW | Output KW: 14.9 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 3480 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: S215T | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 50.0/25.0 A |
| Duty | Duty: 30 Minute | Insulation Class | Insulation Class: F |
| Enclosure | Enclosure: Drip Proof | UL | UL: Recognized |
| CSA | CSA: Y |
| Poles | Poles: 2 | Rotation | Rotation: Counterclockwise |
| Drive End Bearing | Drive End Bearing: 208sf | Opp Drive End Bearing | Opp Drive End Bearing: 206sf |
| Frame Length | Frame Length: 12.50 in |
| Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
| Service Factor | Service Factor: 1 | Speed | Speed: 3480 rpm |
| Frame Prefix | Frame Prefix: S | Weight | Weight: 141.00 LB |
| UPC | UPC: 786674029874 |
Efficiency
Information not available at the moment. Please check back later!