MODEL-IHP
MODEL-IHP
Part#: R346
Catalog#: R346
Weight: 244 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 208-220/440 V |
Speed | Speed: 3520/2900 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 254TY | Enclosure | Enclosure: Drip Proof |
Efficiency | Efficiency: 87.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 55-53/26.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
CSA | CSA: N |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Round | Drive End Bearing | Drive End Bearing: 310 |
Opp Drive End Bearing | Opp Drive End Bearing: 207 | Frame Length | Frame Length: 7.40 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TY |
Frequency | Frequency: 60 Hz | Speed | Speed: 3520 rpm |
Voltage | Voltage: 208-220/440 V | Output KW | Output KW: 14.9 kW |
Output HP | Output HP: 20 Hp | Frame Size | Frame Size: 254 |
Efficiency | Efficiency: 87.5 % | Weight | Weight: 244.00 LB |
Efficiency
Information not available at the moment. Please check back later!