MODEL-IHP

Part#: R402

Catalog#: R402

Weight: 140 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 200 V
Speed Speed: 1725 rpm Service Factor Service Factor: 1.15
Frame Frame: D254T Efficiency Efficiency: 87.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 45.6 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 309sf Opp Drive End Bearing Opp Drive End Bearing: 206sf
Frame Length Frame Length: 12.50 in
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Frame Size Frame Size: 254 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 200 V
Efficiency Efficiency: 87.5 % Service Factor Service Factor: 1.15
Speed Speed: 1725 rpm Connection Drawing Connection Drawing: 80022803.PCX
Frame Prefix Frame Prefix: D Weight Weight: 140.00 LB

Efficiency


Information not available at the moment. Please check back later!