MODEL-IHP
MODEL-IHP
Part#: R420
Catalog#: R420
Weight: 178 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 200/400 V |
Speed | Speed: 1445 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S254T | Enclosure | Enclosure: Drip Proof |
Efficiency | Efficiency: 87.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 46/23 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Counterclockwise |
Drive End Bearing | Drive End Bearing: 309 | Opp Drive End Bearing | Opp Drive End Bearing: 207 |
Frame Length | Frame Length: 13 in |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 50 Hz | Speed | Speed: 1445 rpm |
Voltage | Voltage: 200/400 V | Frame Size | Frame Size: 254 |
Efficiency | Efficiency: 87.5 % | Frame Prefix | Frame Prefix: S |
Weight | Weight: 178.00 LB |
Efficiency
Information not available at the moment. Please check back later!