MODEL-IHP - R421

Part#: R421

Catalog#: R421

Weight: 205 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 200/400 V
Speed Speed: 1445 rpm Service Factor Service Factor: 1.15
Frame Frame: S256T Efficiency Efficiency: 88.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 50 Hz
Current Current: 60/30 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 309sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 13 in
Output HP Output HP: 20 Hp Output KW Output KW: 14.9 kW
Frame Size Frame Size: 256 Frame Suffix Frame Suffix: T
Frequency Frequency: 50 Hz Voltage Voltage: 200/400 V
Efficiency Efficiency: 88.5 % Service Factor Service Factor: 1.15
Speed Speed: 1445 rpm Frame Prefix Frame Prefix: S
Weight Weight: 205.00 LB

Efficiency


Information not available at the moment. Please check back later!