MODEL-IHP
MODEL-IHP
Part#: R423
Catalog#: R423
Weight: 261 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3520 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: S256T | Enclosure | Enclosure: Drip Proof |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 74/37 A | Duty | Duty: 30 Minute |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Counterclockwise |
Drive End Bearing | Drive End Bearing: 309sf | Opp Drive End Bearing | Opp Drive End Bearing: 207sf |
Frame Length | Frame Length: 13 in |
Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 3520 rpm |
Voltage | Voltage: 230/460 V | Frame Size | Frame Size: 256 |
Frame Prefix | Frame Prefix: S | Weight | Weight: 261.00 LB |
UPC | UPC: 786674029966 |
Efficiency
Information not available at the moment. Please check back later!