Elevator Duty Motor, 25.0 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, S256T Frame, DP

Elevator Duty Motor, 25.0 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, S256T Frame, DP

Part#: R452M2

Catalog#: R452M2

Weight: 318 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Thermostats for thermal overload protection

Specifications


Phase Phase: 3 Output HP Output HP: 25 Hp
Output KW Output KW: 18.7 kW Voltage Voltage: 200 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1
Frame Frame: S256T Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 75.5 A Duty Duty: 30 Minute
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: N Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Three Phase Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 22.10 in
Frame Length Frame Length: 13 in Shaft Diameter Shaft Diameter: 1.625 in
Shaft Extension Shaft Extension: 4.4 in
Output HP Output HP: 25 Hp Output KW Output KW: 18.7 kW
Frame Size Frame Size: 256 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 200 V Service Factor Service Factor: 1
Speed Speed: 1740 rpm Connection Drawing Connection Drawing: 80022817.PCX
Outline Drawing Outline Drawing: 80009201-S01 Frame Prefix Frame Prefix: S
Packaged Length Packaged Length: 20.25 IN Weight Weight: 318.00 LB
UPC UPC: 786674064530 Packaged Width Packaged Width: 18.50 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 18.00 IN

Efficiency


Information not available at the moment. Please check back later!