MODEL-IHP
MODEL-IHP
Part#: R485
Catalog#: R485
Weight: 237 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 Hp |
Output KW | Output KW: 37.3 kW | Voltage | Voltage: 200 V |
Speed | Speed: 3475 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: S256TY | Enclosure | Enclosure: Open Drip Proof |
Thermal Protection | Thermal Protection: Automatic | Ambient Temperature | Ambient Temperature: 80 °C |
Frequency | Frequency: 60 Hz | Current | Current: 133 A |
Duty | Duty: 30 Minute | Insulation Class | Insulation Class: F |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Clockwise Lead End | Mounting | Mounting: Rigid Base |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Output HP | Output HP: 50 Hp | Output KW | Output KW: 37.3 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TY |
Frequency | Frequency: 60 Hz | Speed | Speed: 3475 rpm |
Voltage | Voltage: 200 V | Frame Size | Frame Size: 256 |
Frame Prefix | Frame Prefix: S | Weight | Weight: 237.00 LB |
Efficiency
Information not available at the moment. Please check back later!