MODEL-IHP

Part#: R491

Catalog#: R491

Weight: 227 lb

Specifications


Phase Phase: 3 Output HP Output HP: 60 Hp
Output KW Output KW: 44.8 kW Voltage Voltage: 460 V
Speed Speed: 3490 rpm Service Factor Service Factor: 1
Frame Frame: S256TY Enclosure Enclosure: Drip Proof
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 70 A Duty Duty: 30 Minute
Insulation Class Insulation Class: F
Poles Poles: 2 Rotation Rotation: Clockwise
Opp Drive End Bearing Opp Drive End Bearing: 309 Frame Length Frame Length: 14.70 in
Output HP Output HP: 60 Hp Output KW Output KW: 44.8 kW
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Speed Speed: 3490 rpm
Voltage Voltage: 460 V Frame Size Frame Size: 256
Frame Prefix Frame Prefix: S Weight Weight: 227.00 LB

Efficiency


Information not available at the moment. Please check back later!