MODEL-IHP

Part#: R521

Catalog#: R521

Weight: 278 lb

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 200/400 V
Speed Speed: 1455 rpm Service Factor Service Factor: 1.15
Frame Frame: S286T Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 50 Hz Current Current: 94/47 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof UL UL: Recognized
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Frame Length Frame Length: 14 in
Output HP Output HP: 30 Hp Output KW Output KW: 22.4 kW
Frame Size Frame Size: 286 Frame Suffix Frame Suffix: T
Frequency Frequency: 50 Hz Voltage Voltage: 200/400 V
Service Factor Service Factor: 1.15 Speed Speed: 1455 rpm
Frame Prefix Frame Prefix: S Weight Weight: 278.00 LB

Efficiency


Information not available at the moment. Please check back later!