MODEL-IHP

Part#: R552

Catalog#: R552

Weight: 313 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 29.8 kW Voltage Voltage: 200 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1
Frame Frame: S286T Enclosure Enclosure: Drip Proof
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 113 A Duty Duty: 30 Minute
Insulation Class Insulation Class: F UL UL: Recognized
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Drive End Bearing Drive End Bearing: 311sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 14 in
Output HP Output HP: 40 Hp Output KW Output KW: 29.8 kW
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1750 rpm
Voltage Voltage: 200 V Frame Size Frame Size: 286
Frame Prefix Frame Prefix: S Weight Weight: 313.00 LB
UPC UPC: 786674030061

Efficiency


Information not available at the moment. Please check back later!