MODEL-IHP

Part#: R612

Catalog#: R612

Weight: 270 lb

Specifications


Phase Phase: 3 Output HP Output HP: 50 Hp
Output KW Output KW: 37.3 kW Voltage Voltage: 200 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1
Frame Frame: D324T Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 141 A
Duty Duty: 30 Minute Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof UL UL: Recognized
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Drive End Bearing Drive End Bearing: 312sf Opp Drive End Bearing Opp Drive End Bearing: 210sf
Frame Length Frame Length: 15.50 in
Output HP Output HP: 50 Hp Output KW Output KW: 37.3 kW
Frame Size Frame Size: 324 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 200 V
Service Factor Service Factor: 1 Speed Speed: 1750 rpm
Frame Prefix Frame Prefix: D Weight Weight: 270.00 LB

Efficiency


Information not available at the moment. Please check back later!