MODEL-IHP

Part#: S505

Catalog#: S505

Weight: 462 lb

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 230/460 V
Speed Speed: 3530 rpm Service Factor Service Factor: 1.15
Frame Frame: 286TS Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 64.0/32.0 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 30 Hp Output KW Output KW: 22.4 kW
Frame Size Frame Size: 286 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Service Factor Service Factor: 1.15 Speed Speed: 3530 rpm
Weight Weight: 462.00 LB

Efficiency


Information not available at the moment. Please check back later!