MODEL-IHP
MODEL-IHP
Part#: S679
Catalog#: S679
Weight: 860 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 Hp |
Output KW | Output KW: 37.3 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1180 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365T | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Efficiency | Efficiency: 0.936 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 63 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
CSA | CSA: Y |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 314sf |
Opp Drive End Bearing | Opp Drive End Bearing: 212sf | Frame Length | Frame Length: 14.30 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1180 rpm |
Voltage | Voltage: 460 V | Output KW | Output KW: 37.3 kW |
Output HP | Output HP: 50 Hp | Frame Size | Frame Size: 365 |
Efficiency | Efficiency: 0.936 % | Weight | Weight: 860.00 LB |
Efficiency
Information not available at the moment. Please check back later!