MODEL-IHP

Part#: S680

Catalog#: S680

Weight: 865 lb

Specifications


Phase Phase: 3 Output HP Output HP: 60 Hp
Output KW Output KW: 44.8 kW Voltage Voltage: 460 V
Speed Speed: 3555 rpm Service Factor Service Factor: 1.15
Frame Frame: 364TS Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 66 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Non Ventilated
CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 212sf
Opp Drive End Bearing Opp Drive End Bearing: 212sf Frame Length Frame Length: 13.30 in
Output HP Output HP: 60 Hp Output KW Output KW: 44.8 kW
Frame Size Frame Size: 364 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Efficiency Efficiency: 94.1 % Service Factor Service Factor: 1.15
Speed Speed: 3555 rpm Weight Weight: 865.00 LB

Efficiency


Information not available at the moment. Please check back later!