MODEL-IHP

Part#: S681

Catalog#: S681

Weight: 891 lb

Specifications


Phase Phase: 3 Output HP Output HP: 75 Hp
Output KW Output KW: 56 kW Voltage Voltage: 460 V
Speed Speed: 3560 rpm Service Factor Service Factor: 1.15
Frame Frame: 365TS Enclosure Enclosure: Totally Enclosed Non Ventilated
Efficiency Efficiency: 94.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 85 A
Duty Duty: Continuous Insulation Class Insulation Class: F
CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 212sf
Opp Drive End Bearing Opp Drive End Bearing: 212sf Frame Length Frame Length: 14.30 in
Output HP Output HP: 75 Hp Output KW Output KW: 56 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Speed Speed: 3560 rpm
Voltage Voltage: 460 V Frame Size Frame Size: 365
Efficiency Efficiency: 94.5 % Weight Weight: 891.00 LB

Efficiency


Information not available at the moment. Please check back later!