Cast Iron Motor, 20 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 160L Frame, TEFC

Cast Iron Motor, 20 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 160L Frame, TEFC
Part#: SCA0152A3141GAAD01
Catalog#: SCA0152A3141GAAD01
Model#: SCA0152A3141GAAD01
Weight: 370.38 lb
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 50°C
- Suitable for Variable Torque Duty (10:1)
- V1(Special mounting on request)
- Protection IP55
- Captive screws for Terminal Box cover
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 15 kW | Voltage | Voltage: 415 V |
Speed | Speed: 1469 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 160L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 90.6 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 27.6 A | Power Factor | Power Factor: 0.84 |
Duty | Duty: S1 | Insulation Class | Insulation Class: F |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 |
UL | UL: No | CSA | CSA: No |
CE | CE: Yes | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE2 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 4 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: V1 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: 2z-C3 | Opp Drive End Bearing | Opp Drive End Bearing: 2z-C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 737 mm | Frame Length | Frame Length: 298 mm |
Shaft Diameter | Shaft Diameter: 42 mm | Shaft Extension | Shaft Extension: 110 mm |
Assembly/Box Mounting | Assembly/Box Mounting: TOP |
Output HP | Output HP: 20 Hp | Output KW | Output KW: 15 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 27.6 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1469 rpm | Connection Drawing | Connection Drawing: 8442000085 |
Outline Drawing | Outline Drawing: 0216000953 | Voltage | Voltage: 415 V |
Frame Size | Frame Size: 160 | Torque UOM | Torque UOM: LB-FT |
Efficiency | Efficiency: 90.6 % | Packaged Length | Packaged Length: 780.00 MM |
Weight | Weight: 168.00 KG | UPC | UPC: 722856180377 |
Packaged Width | Packaged Width: 470.00 MM | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 690.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 10.19 | 25%: 11.74 | 50%: 16.87 | 75%: 22.13 | 100%: 27.50 | 115%: 31.03 | 125%: 33.97 |
% of Rated Load: Rated Output (KW) | 0%: 0.47 | 25%: 4.26 | 50%: 8.49 | 75%: 12.70 | 100%: 16.56 | 115%: 19.15 | 125%: 20.98 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.6 | 50%: 91.3 | 75%: 90.6 | 100%: 90.6 | 115%: 89.7 | 125%: 88.9 |
% of Rated Load: Power Factor (%) | 0%: 6.4 | 25%: 50.5 | 50%: 70.0 | 75%: 79.9 | 100%: 83.6 | 115%: 85.8 | 125%: 85.9 |
% of Rated Load: Speed (RPM) | 0%: 1,499 | 25%: 1,493 | 50%: 1,486 | 75%: 1,478 | 100%: 1,469 | 115%: 1,463 | 125%: 1,459 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 23.86 | 50%: 47.25 | 75%: 72.30 | 100%: 96.98 | 115%: 111.98 | 125%: 122.08 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 167.90 | Current (%): 609.6 | Torque (ft-lbs): 162.70 | Torque (%): 184.5 | Speed (RPM): 300 | Rated Output (KW): 52.20 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Curvepoint: Break-Down | Current (Amps): 122.07 | Current (%): 443.1 | Torque (ft-lbs): 254.06 | Torque (%): 288.2 | Speed (RPM): 1,233 | Rated Output (KW): 56.68 | Power Factor (%): 66.9 | Rated Output (Hp): 20.00 |
Curvepoint: Full Load | Current (Amps): 27.50 | Current (%): 100.0 | Torque (ft-lbs): 98.07 | Torque (%): 100.0 | Speed (RPM): 1,469 | Rated Output (KW): 16.56 | Power Factor (%): 84.0 | Rated Output (Hp): 20.00 |
Curvepoint: Locked-Rotor | Current (Amps): 176.80 | Current (%): 642.0 | Torque (ft-lbs): 191.38 | Torque (%): 217.1 | Speed (RPM): 0 | Rated Output (KW): 58.03 | Power Factor (%): 42.6 | Rated Output (Hp): 20.00 |
Curvepoint: No Load | Current (Amps): 10.19 | Current (%): 270.4 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.47 | Power Factor (%): 6.0 | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!