Cast Iron Motor, 2 HP, 3 Ph, 50 Hz, 415 V, 750 RPM, 112M Frame, TEFC

Cast Iron Motor, 2 HP, 3 Ph, 50 Hz, 415 V, 750 RPM, 112M Frame, TEFC
Part#: SCA1P54A3111GAAD01
Catalog#: SCA1P54A3111GAAD01
Model#: SCA1P54A3111GAAD01
Weight: 114.64 lb
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 50°C
- Suitable for Variable Torque Duty (10:1)
- B3(Special mounting on request)
- Protection IP57
- Captive screws for Terminal Box cover
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 415 V |
Speed | Speed: 721 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 112M | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 74.1 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 50 Hz | Current | Current: 4.6 A |
Power Factor | Power Factor: 0.6183 | Duty | Duty: S1 |
Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: No |
CE | CE: Yes | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE2 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 8 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: 2z-C3 | Opp Drive End Bearing | Opp Drive End Bearing: 2z-C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 399 mm | Frame Length | Frame Length: 174 mm |
Shaft Diameter | Shaft Diameter: 28 mm | Shaft Extension | Shaft Extension: 60 mm |
Assembly/Box Mounting | Assembly/Box Mounting: TOP |
Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
Frame Size | Frame Size: 112 | Frame Suffix | Frame Suffix: M |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 415 V |
Current | Current: 4.6 A | Efficiency | Efficiency: 74.1 % |
Service Factor | Service Factor: 1 | Speed | Speed: 721 rpm |
Connection Drawing | Connection Drawing: 8442000085 | Outline Drawing | Outline Drawing: 0211200547 |
Packaged Length | Packaged Length: 436.00 MM | Weight | Weight: 52.00 KG |
UPC | UPC: 722856186522 | Packaged Width | Packaged Width: 276.00 MM |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 400.00 MM |
Efficiency
Information not available at the moment. Please check back later!