Cast Iron Motor, 295 HP, 3 Ph, 50 Hz, 415 V, 750 RPM, 355L Frame, TEFC

Cast Iron Motor, 295 HP, 3 Ph, 50 Hz, 415 V, 750 RPM, 355L Frame, TEFC
Part#: SCA2204A3113GAAD01
Catalog#: SCA2204A3113GAAD01
Model#: SCA2204A3113GAAD01
Weight: 4720.09 lb
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 50°C
- Suitable for Variable Torque Duty (10:1)
- B3(Special mounting on request)
- Protection IP79
- Captive screws for Terminal Box cover
Specifications
Phase | Phase: 3 | Output HP | Output HP: 295 Hp |
Output KW | Output KW: 220 kW | Voltage | Voltage: 415 V |
Speed | Speed: 742 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 355L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.5 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 392.6 A | Power Factor | Power Factor: 0.8339 |
Duty | Duty: S1 | Insulation Class | Insulation Class: F |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6322 |
UL | UL: No | CSA | CSA: No |
CE | CE: Yes | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE2 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 8 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: C3 | Opp Drive End Bearing | Opp Drive End Bearing: C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 1542 mm | Frame Length | Frame Length: 1010 mm |
Shaft Diameter | Shaft Diameter: 95 mm | Shaft Extension | Shaft Extension: 170 mm |
Assembly/Box Mounting | Assembly/Box Mounting: RHS |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 392.6 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 742 rpm | Connection Drawing | Connection Drawing: 8442000085 |
Outline Drawing | Outline Drawing: 0235502296 | Voltage | Voltage: 415 V |
Output KW | Output KW: 220 kW | Output HP | Output HP: 295 Hp |
Frame Size | Frame Size: 355 | Efficiency | Efficiency: 93.5 % |
Packaged Length | Packaged Length: 1740.00 MM | Weight | Weight: 2141.00 KG |
UPC | UPC: 722856186744 | Packaged Width | Packaged Width: 1260.00 MM |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 960.00 MM |
Efficiency
Information not available at the moment. Please check back later!