Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 208-230/460 V, 1200 RPM, 213T Frame, TEFC

Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 208-230/460 V, 1200 RPM, 213T Frame, TEFC
Part#: SD108
Catalog#: SD108
Weight: 182 lb
Your Price: Login is Required
Key Features
- Severe duty
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1180 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 4.3 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: Y |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 17.91 in |
Frame Length | Frame Length: 7.24 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.38 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1180 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: SS620604 | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 213 | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 20.86 IN | Weight | Weight: 182.00 LB |
UPC | UPC: 786674063502 | Packaged Width | Packaged Width: 11.76 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 21.03 IN |
Efficiency
Information not available at the moment. Please check back later!