Severe Duty Motor, 5 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 184T Frame, TEFC

Severe Duty Motor, 5 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 184T Frame, TEFC
Part#: SD113
Catalog#: SD113
Weight: 110 lb
Your Price: Login is Required
Key Features
- Severe duty
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
| Output KW | Output KW: 3.7 kW | Voltage | Voltage: 208-230/460 V |
| Speed | Speed: 3505 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 184T | Thermal Protection | Thermal Protection: No Protection |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 13.3-12/6 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 16.14 in |
| Frame Length | Frame Length: 6.75 in | Shaft Diameter | Shaft Diameter: 1.125 in |
| Shaft Extension | Shaft Extension: 2.75 in |
| Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 208-230/460 V | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3505 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
| Outline Drawing | Outline Drawing: SS620603 | Packaged Length | Packaged Length: 16.53 IN |
| Weight | Weight: 110.00 LB | UPC | UPC: 786674063557 |
| Packaged Width | Packaged Width: 13.76 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 17.90 IN |
Efficiency
Information not available at the moment. Please check back later!
