MODEL-IHP
MODEL-IHP
Part#: T350
Catalog#: T350
Weight: 96 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.5KW Hp |
Voltage | Voltage: 230/460 V | Speed | Speed: 1755 rpm |
Frame | Frame: P132S | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 20.0/10.0 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Reversible | Mounting | Mounting: Round |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Output HP | Output HP: 5.5KW Hp | Frame Size | Frame Size: 132 |
Frame Suffix | Frame Suffix: S | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Speed | Speed: 1755 rpm |
Frame Prefix | Frame Prefix: P | Weight | Weight: 96.00 LB |
Efficiency
Information not available at the moment. Please check back later!