MODEL-IHP

Part#: T35059

Catalog#: T35059

Weight: 411 lb

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 208-230/460 V
Speed Speed: 1175 rpm Service Factor Service Factor: 1.15
Frame Frame: 286T Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 92.4 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 57-51.6/25.8 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Open Drip Proof UL UL: Recognized
CSA CSA: Y Number of Speeds Number of Speeds: 1
Poles Poles: 6 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 6312zz
Opp Drive End Bearing Opp Drive End Bearing: 6311zz
Output HP Output HP: 20 Hp Output KW Output KW: 14.9 kW
Frame Size Frame Size: 286 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 208-230/460 V
Efficiency Efficiency: 92.4 % Service Factor Service Factor: 1.15
Speed Speed: 1175 rpm Weight Weight: 411.00 LB
UPC UPC: 786674004246

Efficiency


Information not available at the moment. Please check back later!