MODEL-IHP

Part#: T35067

Catalog#: T35067

Weight: 1474 lb

Specifications


Phase Phase: 3 Output HP Output HP: 125 Hp
Output KW Output KW: 93.3 kW Voltage Voltage: 230/460 V
Speed Speed: 1185 rpm Service Factor Service Factor: 1.15
Frame Frame: 445T Enclosure Enclosure: Open Drip Proof
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 303.0/151.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball/Roller Opp Drive End Bearing Opp Drive End Bearing: Ball/Roller
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1185 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 93.3 kW
Output HP Output HP: 125 Hp Frame Size Frame Size: 445
Weight Weight: 1474.00 LB UPC UPC: 786674004321

Efficiency


Information not available at the moment. Please check back later!