MODEL-IHP
MODEL-IHP
Part#: T352
Catalog#: T352
Weight: 134 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.5KW Hp |
Voltage | Voltage: 230/460 V | Speed | Speed: 1760 rpm |
Frame | Frame: P132M | Enclosure | Enclosure: Open Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 27.0/13.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Reversible | Mounting | Mounting: Round |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Output HP | Output HP: 7.5KW Hp | Frame Suffix | Frame Suffix: M |
Frequency | Frequency: 60 Hz | Speed | Speed: 1760 rpm |
Voltage | Voltage: 230/460 V | Frame Size | Frame Size: 132 |
Frame Prefix | Frame Prefix: P | Weight | Weight: 134.00 LB |
Efficiency
Information not available at the moment. Please check back later!