MODEL-IHP
MODEL-IHP - T37042
Part#: T37042
Catalog#: T37042
Weight: 1258 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
Output KW | Output KW: 93.3 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1775 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405T | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Open Drip Proof | UL | UL: Recognized |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Reversible | Mounting | Mounting: Rigid Base |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Output HP | Output HP: 125 Hp | Output KW | Output KW: 93.3 kW |
Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1775 rpm |
Weight | Weight: 1258.00 LB | UPC | UPC: 786674004406 |
Efficiency
Information not available at the moment. Please check back later!