MODEL-IHP
MODEL-IHP - T37044
Part#: T37044
Catalog#: T37044
Weight: 1725 lb
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
| Output KW | Output KW: 149.2 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 445T | Thermal Protection | Thermal Protection: No Protection |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
| Enclosure | Enclosure: Open Drip Proof | UL | UL: Recognized |
| Number of Speeds | Number of Speeds: 1 |
| Rotation | Rotation: Reversible | Mounting | Mounting: Rigid Base |
| Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
| Output HP | Output HP: 200 Hp | Output KW | Output KW: 149.2 kW |
| Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1780 rpm |
| Weight | Weight: 1725.00 LB | UPC | UPC: 786674004420 |
Efficiency
Information not available at the moment. Please check back later!