MODEL-IHP

Part#: T46052

Catalog#: T46052

Weight: 93 lb

Specifications


Phase Phase: 3 Output HP Output HP: 1.5 Hp
Output KW Output KW: 1.1 kW Voltage Voltage: 230/460 V
Speed Speed: 1165 rpm Service Factor Service Factor: 1.15
Frame Frame: 182T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 4.6/2.3 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1165 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 1.1 kW
Output HP Output HP: 1.50 Hp Frame Size Frame Size: 182
Weight Weight: 93.00 LB UPC UPC: 786674000330

Efficiency


Information not available at the moment. Please check back later!