MODEL-IHP

Part#: T509

Catalog#: T509

Weight: 407 lb

Specifications


Phase Phase: 3 Output HP Output HP: 18.5KW Hp
Voltage Voltage: 230/460 V Speed Speed: 1770 rpm
Frame Frame: 180M Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 61.0/30.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 18.5KW Hp Frame Suffix Frame Suffix: M
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Voltage Voltage: 230/460 V Frame Size Frame Size: 180
Weight Weight: 407.00 LB

Efficiency


Information not available at the moment. Please check back later!