MODEL-IHP

Part#: T57012

Catalog#: T57012

Weight: 598 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 29.8 kW Voltage Voltage: 230/460 V
Speed Speed: 3530 rpm Service Factor Service Factor: 1.15
Frame Frame: 324TS Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 92.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 68.2/34.1 A Duty Duty: Continuous
Insulation Class Insulation Class: F Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Speed Speed: 3530 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 29.8 kW
Output HP Output HP: 40 Hp Frame Size Frame Size: 324
Efficiency Efficiency: 92.4 % Weight Weight: 598.00 LB

Efficiency


Information not available at the moment. Please check back later!