MODEL-IHP

Part#: T57036

Catalog#: T57036

Weight: 461 lb

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 230/460 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1.15
Frame Frame: 286T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93.6 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 72.0/36.0 A Duty Duty: Continuous
Insulation Class Insulation Class: F Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 22.4 kW
Output HP Output HP: 30 Hp Frame Size Frame Size: 286
Efficiency Efficiency: 93.6 % Weight Weight: 461.00 LB
UPC UPC: 786674001115

Efficiency


Information not available at the moment. Please check back later!