MODEL-IHP

Part#: T59012

Catalog#: T59012

Weight: 598 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 29.8 kW Voltage Voltage: 575 V
Speed Speed: 3530 rpm Service Factor Service Factor: 1.15
Frame Frame: 324TS Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 37.4 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Fan Cooled
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 40 Hp Output KW Output KW: 29.8 kW
Frame Size Frame Size: 324 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Service Factor Service Factor: 1.15 Speed Speed: 3530 rpm
Weight Weight: 598.00 LB UPC UPC: 786674001351

Efficiency


Information not available at the moment. Please check back later!