MODEL-IHP
MODEL-IHP
Part#: T59052
Catalog#: T59052
Weight: 95 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.5 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1165 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Efficiency | Efficiency: 87.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 1.9 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Rotation | Rotation: Reversible | Drive End Bearing | Drive End Bearing: 6207zz |
Opp Drive End Bearing | Opp Drive End Bearing: 6206zz |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1165 rpm |
Voltage | Voltage: 575 V | Output KW | Output KW: 1.1 kW |
Output HP | Output HP: 1.50 Hp | Frame Size | Frame Size: 182 |
Efficiency | Efficiency: 87.5 % | Weight | Weight: 95.00 LB |
UPC | UPC: 786674001511 |
Efficiency
Information not available at the moment. Please check back later!