Cast Iron Motor, 4 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 RPM, 100L Frame, TEFC
Cast Iron Motor, 4 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 RPM, 100L Frame, TEFC - TCA0032AE221GAA009
Part#: TCA0032AE221GAA009
Catalog#: R252
Model#: TCA0032AE221GAA009
Weight: 108 lb
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 4 & 3 Hp |
| Output KW | Output KW: 3.0 & 2.2 kW | Voltage | Voltage: 230/460 & 200/400 V |
| Speed | Speed: 1765 & 1470 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 100L | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 89.5 & 86.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 11.9/5.9 & 10.6/5.3 A |
| Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 3.18 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 15.67 in |
| Frame Length | Frame Length: 7.874 in | Shaft Diameter | Shaft Diameter: 1.102 in |
| Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 4 Hp | Frame Size | Frame Size: 100 |
| Frame Suffix | Frame Suffix: L | Synchronous RPM | Synchronous RPM: 1800 rpm |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
| Current | Current: 11.9/5.9 A | Efficiency | Efficiency: 89.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1765 rpm |
| Connection Drawing | Connection Drawing: 8442000675 | Outline Drawing | Outline Drawing: SS600216A |
| Packaged Length | Packaged Length: 17.17 IN | Weight | Weight: 108.00 LB |
| UPC | UPC: 722856075628 | Packaged Width | Packaged Width: 10.87 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: India |
| Packaged Height | Packaged Height: 14.57 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.40 | 25%: 2.90 | 50%: 3.40 | 75%: 4.30 | 100%: 5.20 | 115%: 5.80 | 125%: 6.30 |
| % of Rated Load: Rated Output (KW) | 0%: 0.19 | 25%: 0.95 | 50%: 1.73 | 75%: 2.54 | 100%: 3.35 | 115%: 3.90 | 125%: 4.26 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 78.9 | 50%: 86.3 | 75%: 89.5 | 100%: 89.5 | 115%: 87.9 | 125%: 87.6 |
| % of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 41.0 | 50%: 64.0 | 75%: 75.0 | 100%: 81.0 | 115%: 84.0 | 125%: 85.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,791 | 50%: 1,782 | 75%: 1,773 | 100%: 1,765 | 115%: 1,757 | 125%: 1,753 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.90 | 50%: 5.90 | 75%: 8.90 | 100%: 11.90 | 115%: 13.80 | 125%: 15.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 48.90 | Current (%): 940.0 | Torque (ft-lbs): 35.43 | Torque (%): 297.0 | Speed (RPM): 0 | Rated Output (KW): 22.05 | Power Factor (%): 63.4 | Rated Output (Hp): 4.00 |
| Curvepoint: 1/3 | Current (Amps): 46.40 | Current (%): 892.0 | Torque (ft-lbs): 33.66 | Torque (%): 283.0 | Speed (RPM): 600 | Rated Output (KW): 20.95 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
| Curvepoint: Pull-Up | Current (Amps): 46.40 | Current (%): 892.0 | Torque (ft-lbs): 33.66 | Torque (%): 283.0 | Speed (RPM): 600 | Rated Output (KW): 20.95 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
| Curvepoint: 2/3 | Current (Amps): 41.50 | Current (%): 798.0 | Torque (ft-lbs): 30.12 | Torque (%): 253.0 | Speed (RPM): 1,200 | Rated Output (KW): 18.75 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
| Curvepoint: Break-Down | Current (Amps): 28.10 | Current (%): 540.0 | Torque (ft-lbs): 41.82 | Torque (%): 351.0 | Speed (RPM): 1,406 | Rated Output (KW): 46.42 | Power Factor (%): 83.2 | Rated Output (Hp): 4.00 |
| Curvepoint: Full Load | Current (Amps): 5.20 | Current (%): 100.0 | Torque (ft-lbs): 11.91 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 3.35 | Power Factor (%): 90.3 | Rated Output (Hp): 4.00 |
| Curvepoint: No Load | Current (Amps): 2.40 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.19 | Power Factor (%): 10.0 | Rated Output (Hp): 4.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |