Cast Iron Motor, 4 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 100L Frame, TEFC

Cast Iron Motor, 4 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 100L Frame, TEFC
Part#: TCA0032AP211GAA009
Catalog#: R452B
Model#: TCA0032AP211GAA009
Weight: 103 lb
List Price: $984.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 4 Hp |
Output KW | Output KW: 3 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 100L | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 4.2 A |
Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: N (IEC) |
KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.18 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 15.67 in |
Frame Length | Frame Length: 7.87 in | Shaft Diameter | Shaft Diameter: 1.102 in |
Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 4 Hp | Output KW | Output KW: 3 kW |
Frame Size | Frame Size: 100 | Frame Suffix | Frame Suffix: L |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 4.2 A | Efficiency | Efficiency: 89.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: 8442000685 | Outline Drawing | Outline Drawing: SS600216 |
Torque UOM | Torque UOM: LB-FT | Packaged Length | Packaged Length: 17.00 IN |
Weight | Weight: 103.00 LB | UPC | UPC: 722856075109 |
Packaged Width | Packaged Width: 11.00 IN | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 15.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.10 | 25%: 2.30 | 50%: 2.90 | 75%: 3.50 | 100%: 4.20 | 115%: 4.70 | 125%: 5.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.96 | 50%: 1.74 | 75%: 2.55 | 100%: 3.35 | 115%: 3.90 | 125%: 4.25 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.9 | 50%: 85.8 | 75%: 89.5 | 100%: 89.5 | 115%: 88.1 | 125%: 87.9 |
% of Rated Load: Power Factor (%) | 0%: 9.4 | 25%: 41.0 | 50%: 59.0 | 75%: 72.0 | 100%: 80.0 | 115%: 84.0 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,799 | 25%: 1,791 | 50%: 1,783 | 75%: 1,775 | 100%: 1,766 | 115%: 1,760 | 125%: 1,756 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.93 | 50%: 5.89 | 75%: 8.88 | 100%: 11.90 | 115%: 13.73 | 125%: 14.96 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 25.50 | Current (%): 603.0 | Torque (ft-lbs): 45.31 | Torque (%): 419.0 | Speed (RPM): 1,362 | Rated Output (KW): 18.83 | Power Factor (%): 74.0 | Rated Output (Hp): 4.00 |
Curvepoint: 1/3 | Current (Amps): 46.40 | Current (%): 892.0 | Torque (ft-lbs): 33.66 | Torque (%): 283.0 | Speed (RPM): 600 | Rated Output (KW): 20.95 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Curvepoint: Full Load | Current (Amps): 4.20 | Current (%): 100.0 | Torque (ft-lbs): 11.90 | Torque (%): 100.0 | Speed (RPM): 1,766 | Rated Output (KW): 3.35 | Power Factor (%): 80.0 | Rated Output (Hp): 4.00 |
Curvepoint: 2/3 | Current (Amps): 41.50 | Current (%): 798.0 | Torque (ft-lbs): 30.12 | Torque (%): 253.0 | Speed (RPM): 1,200 | Rated Output (KW): 18.75 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Curvepoint: Pull-Up | Current (Amps): 40.10 | Current (%): 950.0 | Torque (ft-lbs): 33.00 | Torque (%): 305.0 | Speed (RPM): 360 | Rated Output (KW): 21.79 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Curvepoint: No Load | Current (Amps): 2.10 | Current (%): 198.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,799 | Rated Output (KW): 0.20 | Power Factor (%): 9.4 | Rated Output (Hp): 4.00 |
Curvepoint: Locked-Rotor | Current (Amps): 42.20 | Current (%): 1,000.0 | Torque (ft-lbs): 38.87 | Torque (%): 359.0 | Speed (RPM): 0 | Rated Output (KW): 24.21 | Power Factor (%): 58.0 | Rated Output (Hp): 4.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |