General Purpose Motor, 4 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 RPM, 132S Frame, TEFC
TerraMAX® General Purpose Motor, 4 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 RPM, 132S Frame, TEFC - TCA0033AE221GAA009
Part#: TCA0033AE221GAA009
Catalog#: R253
Model#: TCA0033AE221GAA009
Weight: 174 lb
List Price: $1,899.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 4 & 3 Hp |
| Output KW | Output KW: 3.0 & 2.2 kW | Voltage | Voltage: 230/460 & 200/400 V |
| Speed | Speed: 1180 & 980 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 132S | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 89.5 & 84.3 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 13.2/6.6 & 11.8/5.9 A |
| Power Factor | Power Factor: 73 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6308 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 2.75 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 18.31 in |
| Frame Length | Frame Length: 7.953 in | Shaft Diameter | Shaft Diameter: 1.496 in |
| Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 4 Hp | Output KW | Output KW: 3 kW |
| Frame Size | Frame Size: 132 | Frame Suffix | Frame Suffix: S |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 13.2/6.6 A |
| Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1180 rpm | Connection Drawing | Connection Drawing: 8442000729 |
| Outline Drawing | Outline Drawing: SS810118A | Packaged Length | Packaged Length: 550.00 MM |
| Weight | Weight: 174.00 LB | UPC | UPC: 722856075635 |
| Packaged Width | Packaged Width: 330.00 MM | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 445.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.20 | 25%: 3.80 | 50%: 4.10 | 75%: 4.90 | 100%: 5.80 | 115%: 6.50 | 125%: 6.90 |
| % of Rated Load: Rated Output (KW) | 0%: 0.18 | 25%: 0.94 | 50%: 1.72 | 75%: 2.53 | 100%: 3.35 | 115%: 3.89 | 125%: 4.25 |
| % of Rated Load: Efficiency (%) | 0%: 0.1 | 25%: 79.6 | 50%: 86.8 | 75%: 89.5 | 100%: 89.5 | 115%: 88.3 | 125%: 87.9 |
| % of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 31.0 | 50%: 53.0 | 75%: 64.0 | 100%: 73.0 | 115%: 76.0 | 125%: 77.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,199 | 25%: 1,195 | 50%: 1,190 | 75%: 1,184 | 100%: 1,180 | 115%: 1,174 | 125%: 1,172 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.40 | 50%: 8.80 | 75%: 13.30 | 100%: 17.90 | 115%: 20.60 | 125%: 22.40 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 37.70 | Current (%): 650.0 | Torque (ft-lbs): 38.86 | Torque (%): 218.0 | Speed (RPM): 0 | Rated Output (KW): 13.31 | Power Factor (%): 63.4 | Rated Output (Hp): 4.00 |
| Curvepoint: 1/3 | Current (Amps): 35.80 | Current (%): 617.0 | Torque (ft-lbs): 36.92 | Torque (%): 207.0 | Speed (RPM): 400 | Rated Output (KW): 12.64 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
| Curvepoint: Pull-Up | Current (Amps): 35.80 | Current (%): 617.0 | Torque (ft-lbs): 36.92 | Torque (%): 207.0 | Speed (RPM): 400 | Rated Output (KW): 12.64 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
| Curvepoint: 2/3 | Current (Amps): 32.00 | Current (%): 552.0 | Torque (ft-lbs): 33.03 | Torque (%): 185.0 | Speed (RPM): 800 | Rated Output (KW): 11.31 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
| Curvepoint: Break-Down | Current (Amps): 22.10 | Current (%): 381.0 | Torque (ft-lbs): 51.37 | Torque (%): 288.0 | Speed (RPM): 1,037 | Rated Output (KW): 35.78 | Power Factor (%): 83.2 | Rated Output (Hp): 4.00 |
| Curvepoint: Full Load | Current (Amps): 5.80 | Current (%): 100.0 | Torque (ft-lbs): 17.86 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): 3.35 | Power Factor (%): 90.3 | Rated Output (Hp): 4.00 |
| Curvepoint: No Load | Current (Amps): 3.20 | Current (%): 55.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.18 | Power Factor (%): 10.0 | Rated Output (Hp): 4.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |