General Purpose Motor, 5.50 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 RPM, 112M Frame, TEFC
TerraMAX® General Purpose Motor, 5.50 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 RPM, 112M Frame, TEFC - TCA0041AE221GAA009
Part#: TCA0041AE221GAA009
Catalog#: R224
Model#: TCA0041AE221GAA009
Weight: 121 lb
List Price: $1,321.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5.50 & 4 Hp |
| Output KW | Output KW: 4.0 & 3.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
| Speed | Speed: 3520 & 2940 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 112M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 89.5 & 87.1 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 17.1/8.5 & 13.5/6.7 A |
| Power Factor | Power Factor: 91 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6306 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 3.17 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 15.71 in |
| Frame Length | Frame Length: 6.85 in | Shaft Diameter | Shaft Diameter: 1.102 in |
| Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 5.50 Hp | Output KW | Output KW: 4 kW |
| Frame Size | Frame Size: 112 | Frame Suffix | Frame Suffix: M |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 17.1/8.5 A |
| Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3520 rpm | Connection Drawing | Connection Drawing: 8442000676 |
| Outline Drawing | Outline Drawing: SS600217A | Packaged Length | Packaged Length: 17.00 IN |
| Weight | Weight: 121.00 LB | UPC | UPC: 722856075826 |
| Packaged Width | Packaged Width: 11.00 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 16.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.10 | 25%: 2.60 | 50%: 3.60 | 75%: 4.90 | 100%: 6.20 | 115%: 7.20 | 125%: 7.90 |
| % of Rated Load: Rated Output (KW) | 0%: 0.18 | 25%: 1.22 | 50%: 2.30 | 75%: 3.42 | 100%: 4.47 | 115%: 5.32 | 125%: 5.82 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.1 | 50%: 89.2 | 75%: 89.5 | 100%: 89.5 | 115%: 88.7 | 125%: 88.1 |
| % of Rated Load: Power Factor (%) | 0%: 11.0 | 25%: 58.0 | 50%: 80.0 | 75%: 87.0 | 100%: 91.0 | 115%: 92.0 | 125%: 93.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,581 | 50%: 3,562 | 75%: 3,543 | 100%: 3,520 | 115%: 3,508 | 125%: 3,499 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.00 | 50%: 4.00 | 75%: 6.10 | 100%: 8.20 | 115%: 9.50 | 125%: 10.30 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 55.10 | Current (%): 889.0 | Torque (ft-lbs): 17.79 | Torque (%): 217.0 | Speed (RPM): 0 | Rated Output (KW): 25.67 | Power Factor (%): 63.4 | Rated Output (Hp): 5.50 |
| Curvepoint: 1/3 | Current (Amps): 52.40 | Current (%): 845.0 | Torque (ft-lbs): 16.90 | Torque (%): 206.0 | Speed (RPM): 1,200 | Rated Output (KW): 24.39 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
| Curvepoint: Pull-Up | Current (Amps): 52.40 | Current (%): 845.0 | Torque (ft-lbs): 16.90 | Torque (%): 206.0 | Speed (RPM): 1,200 | Rated Output (KW): 24.39 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
| Curvepoint: 2/3 | Current (Amps): 46.90 | Current (%): 756.0 | Torque (ft-lbs): 15.12 | Torque (%): 184.0 | Speed (RPM): 2,400 | Rated Output (KW): 21.82 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
| Curvepoint: Break-Down | Current (Amps): 33.00 | Current (%): 532.0 | Torque (ft-lbs): 27.85 | Torque (%): 340.0 | Speed (RPM): 2,902 | Rated Output (KW): 52.36 | Power Factor (%): 83.2 | Rated Output (Hp): 5.50 |
| Curvepoint: Full Load | Current (Amps): 6.20 | Current (%): 100.0 | Torque (ft-lbs): 8.20 | Torque (%): 100.0 | Speed (RPM): 3,520 | Rated Output (KW): 4.47 | Power Factor (%): 90.3 | Rated Output (Hp): 5.50 |
| Curvepoint: No Load | Current (Amps): 2.10 | Current (%): 34.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.18 | Power Factor (%): 10.0 | Rated Output (Hp): 5.50 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |