General Purpose Motor, 5.50 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 112M Frame, TEFC
TerraMAX® General Purpose Motor, 5.50 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 112M Frame, TEFC - TCA0041AP211GAA009
Part#: TCA0041AP211GAA009
Catalog#: R424B
Model#: TCA0041AP211GAA009
Weight: 117 lb
List Price: $1,280.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5.50 Hp |
| Output KW | Output KW: 4 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 3520 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 112M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 6.9 A |
| Power Factor | Power Factor: 91 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6306 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 3.17 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 15.71 in |
| Frame Length | Frame Length: 6.85 in | Shaft Diameter | Shaft Diameter: 1.102 in |
| Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 5.50 Hp | Output KW | Output KW: 4 kW |
| Frame Size | Frame Size: 112 | Frame Suffix | Frame Suffix: M |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Efficiency | Efficiency: 89.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 3520 rpm |
| Connection Drawing | Connection Drawing: 8442000685 | Outline Drawing | Outline Drawing: SS600217 |
| Packaged Length | Packaged Length: 436.00 MM | Weight | Weight: 117.00 LB |
| UPC | UPC: 722856075116 | Packaged Width | Packaged Width: 276.00 MM |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: India |
| Packaged Height | Packaged Height: 400.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.70 | 25%: 2.00 | 50%: 2.90 | 75%: 3.90 | 100%: 4.90 | 115%: 5.80 | 125%: 6.30 |
| % of Rated Load: Rated Output (KW) | 0%: 0.18 | 25%: 1.22 | 50%: 2.30 | 75%: 3.43 | 100%: 4.47 | 115%: 5.33 | 125%: 5.83 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.1 | 50%: 89.1 | 75%: 89.5 | 100%: 89.5 | 115%: 88.6 | 125%: 88.0 |
| % of Rated Load: Power Factor (%) | 0%: 10.7 | 25%: 60.0 | 50%: 79.0 | 75%: 87.0 | 100%: 91.0 | 115%: 93.0 | 125%: 93.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,581 | 50%: 3,562 | 75%: 3,543 | 100%: 3,522 | 115%: 3,508 | 125%: 3,499 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.02 | 50%: 4.05 | 75%: 6.12 | 100%: 8.20 | 115%: 9.47 | 125%: 10.32 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 43.90 | Current (%): 890.0 | Torque (ft-lbs): 17.59 | Torque (%): 247.0 | Speed (RPM): 0 | Rated Output (KW): 25.72 | Power Factor (%): 59.0 | Rated Output (Hp): 5.50 |
| Curvepoint: Pull-Up | Current (Amps): 41.70 | Current (%): 846.0 | Torque (ft-lbs): 15.00 | Torque (%): 210.0 | Speed (RPM): 720 | Rated Output (KW): 23.15 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
| Curvepoint: Break-Down | Current (Amps): 26.20 | Current (%): 532.0 | Torque (ft-lbs): 27.60 | Torque (%): 387.0 | Speed (RPM): 2,907 | Rated Output (KW): 21.39 | Power Factor (%): 82.0 | Rated Output (Hp): 5.50 |
| Curvepoint: Full Load | Current (Amps): 4.90 | Current (%): 100.0 | Torque (ft-lbs): 8.20 | Torque (%): 100.0 | Speed (RPM): 3,522 | Rated Output (KW): 4.47 | Power Factor (%): 91.0 | Rated Output (Hp): 5.50 |
| Curvepoint: No Load | Current (Amps): 1.70 | Current (%): 299.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,598 | Rated Output (KW): 0.18 | Power Factor (%): 10.7 | Rated Output (Hp): 5.50 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |