General Purpose Motor, 5.50 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 132M Frame, TEFC
TerraMAX® General Purpose Motor, 5.50 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 132M Frame, TEFC - TCA0043AP211GAA009
Part#: TCA0043AP211GAA009
Catalog#: R426
List Price: $1,837.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5.50 Hp |
| Output KW | Output KW: 4 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1180 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 132M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 7.8 A |
| Power Factor | Power Factor: 68 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6308 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.61 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 5.50 Hp | Frame Size | Frame Size: 132 |
| Frame Suffix | Frame Suffix: M | Synchronous RPM | Synchronous RPM: 1200 rpm |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
| Efficiency | Efficiency: 91 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1180 rpm | Connection Drawing | Connection Drawing: 8442000700 |
| Outline Drawing | Outline Drawing: SS810120 | UPC | UPC: 722856218049 |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: India |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 4.24 | 25%: 4.96 | 50%: 5.12 | 75%: 5.92 | 100%: 6.48 | 115%: 7.36 | 125%: 7.84 |
| % of Rated Load: Rated Output (KW) | 0%: 0.27 | 25%: 1.31 | 50%: 2.37 | 75%: 3.47 | 100%: 4.40 | 115%: 5.30 | 125%: 5.77 |
| % of Rated Load: Efficiency (%) | 0%: 0.1 | 25%: 78.7 | 50%: 86.6 | 75%: 91.0 | 100%: 91.0 | 115%: 89.2 | 125%: 89.0 |
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 26.0 | 50%: 46.0 | 75%: 59.0 | 100%: 68.0 | 115%: 72.0 | 125%: 74.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,199 | 25%: 1,195 | 50%: 1,191 | 75%: 1,186 | 100%: 1,180 | 115%: 1,178 | 125%: 1,176 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 6.00 | 50%: 12.20 | 75%: 18.30 | 100%: 24.50 | 115%: 28.20 | 125%: 30.80 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 62.80 | Current (%): 775.0 | Torque (ft-lbs): 70.47 | Torque (%): 288.0 | Speed (RPM): 0 | Rated Output (KW): 22.94 | Power Factor (%): 63.4 | Rated Output (Hp): 5.50 |
| Curvepoint: 1/3 | Current (Amps): 59.70 | Current (%): 737.0 | Torque (ft-lbs): 66.95 | Torque (%): 273.0 | Speed (RPM): 400 | Rated Output (KW): 21.79 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
| Curvepoint: Pull-Up | Current (Amps): 59.70 | Current (%): 737.0 | Torque (ft-lbs): 66.95 | Torque (%): 273.0 | Speed (RPM): 400 | Rated Output (KW): 21.79 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
| Curvepoint: 2/3 | Current (Amps): 53.40 | Current (%): 659.0 | Torque (ft-lbs): 59.90 | Torque (%): 244.0 | Speed (RPM): 800 | Rated Output (KW): 19.50 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
| Curvepoint: Break-Down | Current (Amps): 37.10 | Current (%): 458.0 | Torque (ft-lbs): 85.63 | Torque (%): 350.0 | Speed (RPM): 1,024 | Rated Output (KW): 59.70 | Power Factor (%): 83.2 | Rated Output (Hp): 5.50 |
| Curvepoint: Full Load | Current (Amps): 8.10 | Current (%): 100.0 | Torque (ft-lbs): 24.50 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): 4.40 | Power Factor (%): 90.3 | Rated Output (Hp): 5.50 |
| Curvepoint: No Load | Current (Amps): 5.30 | Current (%): 65.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.27 | Power Factor (%): 10.0 | Rated Output (Hp): 5.50 |
Efficiency
Information not available at the moment. Please check back later!