11KW-15HP,1800,TEFC,160M,3/60/575
Resource Center
No resource available.
TerraMAX® 11KW-15HP,1800,TEFC,160M,3/60/575 - TCA0112AP211GAA009
Part#: TCA0112AP211GAA009
Catalog#: R434
Model#: TCA0112AP211GAA009
Weight: 327 lb
List Price: $2,528.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 780.00 MM | Weight | Weight: 327.00 LB |
| UPC | UPC: 722856075307 | Packaged Width | Packaged Width: 470.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 650.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 7.80 | 25%: 8.50 | 50%: 10.80 | 75%: 12.80 | 100%: 15.10 | 115%: 16.90 | 125%: 18.10 |
| % of Rated Load: Rated Output (KW) | 0%: 0.45 | 25%: 3.28 | 50%: 6.17 | 75%: 9.12 | 100%: 11.91 | 115%: 14.01 | 125%: 15.26 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.3 | 50%: 90.7 | 75%: 92.4 | 100%: 92.4 | 115%: 91.9 | 125%: 91.7 |
| % of Rated Load: Power Factor (%) | 0%: 5.8 | 25%: 39.0 | 50%: 58.0 | 75%: 72.0 | 100%: 79.0 | 115%: 83.0 | 125%: 85.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,789 | 75%: 1,783 | 100%: 1,777 | 115%: 1,773 | 125%: 1,771 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 10.98 | 50%: 22.02 | 75%: 33.14 | 100%: 44.34 | 115%: 51.10 | 125%: 55.62 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 2/3 | Current (Amps): 114.00 | Current (%): 610.0 | Torque (ft-lbs): 87.82 | Torque (%): 198.0 | Speed (RPM): 1,200 | Rated Output (KW): 41.11 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: No Load | Current (Amps): 7.80 | Current (%): 193.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.45 | Power Factor (%): 5.8 | Rated Output (Hp): 15.00 |
| Curvepoint: Break-Down | Current (Amps): 68.20 | Current (%): 450.0 | Torque (ft-lbs): 148.32 | Torque (%): 368.0 | Speed (RPM): 1,611 | Rated Output (KW): 48.69 | Power Factor (%): 72.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 112.50 | Current (%): 743.0 | Torque (ft-lbs): 108.68 | Torque (%): 270.0 | Speed (RPM): 0 | Rated Output (KW): 51.16 | Power Factor (%): 46.0 | Rated Output (Hp): 15.00 |
| Curvepoint: 1/3 | Current (Amps): 127.40 | Current (%): 681.0 | Torque (ft-lbs): 98.15 | Torque (%): 221.0 | Speed (RPM): 600 | Rated Output (KW): 45.94 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Pull-Up | Current (Amps): 106.90 | Current (%): 706.0 | Torque (ft-lbs): 92.40 | Torque (%): 229.0 | Speed (RPM): 257 | Rated Output (KW): 46.05 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Full Load | Current (Amps): 15.10 | Current (%): 100.0 | Torque (ft-lbs): 44.34 | Torque (%): 100.0 | Speed (RPM): 1,777 | Rated Output (KW): 11.91 | Power Factor (%): 79.0 | Rated Output (Hp): 15.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |