15KW-20HP,3600,TEFC,160M,3/60/575
Resource Center
No resource available.
TerraMAX® 15KW-20HP,3600,TEFC,160M,3/60/575 - TCA0151AP211GAA009
Part#: TCA0151AP211GAA009
Catalog#: R436
Model#: TCA0151AP211GAA009
Weight: 321.93 lb
List Price: $3,534.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 780.00 MM | Weight | Weight: 321.93 LB |
| UPC | UPC: 722856075314 | Packaged Width | Packaged Width: 470.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 650.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 5.04 | 25%: 6.88 | 50%: 9.90 | 75%: 13.90 | 100%: 18.30 | 115%: 21.10 | 125%: 22.90 |
| % of Rated Load: Rated Output (KW) | 0%: 0.47 | 25%: 4.26 | 50%: 8.17 | 75%: 12.20 | 100%: 16.48 | 115%: 19.02 | 125%: 20.80 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.6 | 50%: 91.3 | 75%: 91.0 | 100%: 91.0 | 115%: 90.2 | 125%: 89.6 |
| % of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 63.0 | 50%: 82.0 | 75%: 88.0 | 100%: 91.0 | 115%: 91.0 | 125%: 91.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,585 | 50%: 3,572 | 75%: 3,558 | 100%: 3,540 | 115%: 3,532 | 125%: 3,525 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.30 | 50%: 14.70 | 75%: 22.10 | 100%: 29.70 | 115%: 34.20 | 125%: 37.30 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 5.00 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.47 | Power Factor (%): 10.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Break-Down | Current (Amps): 68.80 | Current (%): 376.0 | Torque (ft-lbs): 76.66 | Torque (%): 259.0 | Speed (RPM): 3,250 | Rated Output (KW): 135.75 | Power Factor (%): 83.2 | Rated Output (Hp): 20.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 114.30 | Current (%): 625.0 | Torque (ft-lbs): 47.20 | Torque (%): 159.0 | Speed (RPM): 0 | Rated Output (KW): 50.21 | Power Factor (%): 63.4 | Rated Output (Hp): 20.00 |
| Curvepoint: 1/3 | Current (Amps): 108.60 | Current (%): 593.0 | Torque (ft-lbs): 44.85 | Torque (%): 152.0 | Speed (RPM): 1,200 | Rated Output (KW): 47.70 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Full Load | Current (Amps): 18.30 | Current (%): 100.0 | Torque (ft-lbs): 29.60 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 16.48 | Power Factor (%): 90.3 | Rated Output (Hp): 20.00 |
| Curvepoint: Pull-Up | Current (Amps): 108.60 | Current (%): 593.0 | Torque (ft-lbs): 44.85 | Torque (%): 152.0 | Speed (RPM): 1,200 | Rated Output (KW): 47.70 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: 2/3 | Current (Amps): 97.20 | Current (%): 531.0 | Torque (ft-lbs): 40.13 | Torque (%): 136.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |