15KW-20HP,1800,TEFC,160L,3/60/230/460
Resource Center
No resource available.
TerraMAX® 15KW-20HP,1800,TEFC,160L,3/60/230/460 - TCA0152AE271GAA009
Part#: TCA0152AE271GAA009
Catalog#: R637
Model#: TCA0152AE271GAA009
Weight: 363.83 lb
List Price: $3,195.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 780.00 MM | Weight | Weight: 363.83 LB |
| UPC | UPC: 722856080363 | Packaged Width | Packaged Width: 470.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 650.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 12.00 | 25%: 14.10 | 50%: 16.40 | 75%: 20.50 | 100%: 25.10 | 115%: 28.10 | 125%: 30.20 |
| % of Rated Load: Rated Output (KW) | 0%: 0.47 | 25%: 4.24 | 50%: 8.09 | 75%: 12.03 | 100%: 16.13 | 115%: 18.55 | 125%: 20.23 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.0 | 50%: 92.2 | 75%: 93.0 | 100%: 93.0 | 115%: 92.5 | 125%: 92.2 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 38.0 | 50%: 62.0 | 75%: 74.0 | 100%: 81.0 | 115%: 83.0 | 125%: 84.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,788 | 75%: 1,782 | 100%: 1,775 | 115%: 1,772 | 125%: 1,769 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.60 | 50%: 29.40 | 75%: 44.20 | 100%: 59.20 | 115%: 68.20 | 125%: 74.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 169.70 | Current (%): 676.0 | Torque (ft-lbs): 138.01 | Torque (%): 233.0 | Speed (RPM): 600 | Rated Output (KW): 61.80 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Full Load | Current (Amps): 25.10 | Current (%): 100.0 | Torque (ft-lbs): 59.16 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 16.13 | Power Factor (%): 90.3 | Rated Output (Hp): 20.00 |
| Curvepoint: No Load | Current (Amps): 12.00 | Current (%): 48.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.47 | Power Factor (%): 10.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Break-Down | Current (Amps): 106.10 | Current (%): 423.0 | Torque (ft-lbs): 188.67 | Torque (%): 319.0 | Speed (RPM): 1,615 | Rated Output (KW): 169.66 | Power Factor (%): 83.2 | Rated Output (Hp): 20.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 178.60 | Current (%): 712.0 | Torque (ft-lbs): 145.27 | Torque (%): 246.0 | Speed (RPM): 0 | Rated Output (KW): 65.05 | Power Factor (%): 63.4 | Rated Output (Hp): 20.00 |
| Curvepoint: 1/3 | Current (Amps): 169.70 | Current (%): 676.0 | Torque (ft-lbs): 138.01 | Torque (%): 233.0 | Speed (RPM): 600 | Rated Output (KW): 61.80 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: 2/3 | Current (Amps): 151.80 | Current (%): 605.0 | Torque (ft-lbs): 123.48 | Torque (%): 209.0 | Speed (RPM): 1,200 | Rated Output (KW): 55.29 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |