15KW-20HP,1200,TEFC,180L,3/60/230/460
Resource Center
No resource available.
TerraMAX® 15KW-20HP,1200,TEFC,180L,3/60/230/460 - TCA0153AE221GAA009
Part#: TCA0153AE221GAA009
Catalog#: R238
Model#: TCA0153AE221GAA009
Weight: 498.33 lb
List Price: $6,029.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 34.00 IN | Weight | Weight: 498.33 LB |
| UPC | UPC: 722856078049 | Packaged Width | Packaged Width: 20.00 IN |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 27.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 13.00 | 25%: 15.20 | 50%: 17.30 | 75%: 21.70 | 100%: 26.70 | 115%: 30.00 | 125%: 32.40 |
| % of Rated Load: Rated Output (KW) | 0%: 0.47 | 25%: 4.25 | 50%: 8.13 | 75%: 12.13 | 100%: 16.36 | 115%: 18.83 | 125%: 20.58 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.9 | 50%: 91.9 | 75%: 91.7 | 100%: 91.7 | 115%: 91.2 | 125%: 90.7 |
| % of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 35.0 | 50%: 59.0 | 75%: 70.0 | 100%: 77.0 | 115%: 79.0 | 125%: 80.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,191 | 75%: 1,186 | 100%: 1,180 | 115%: 1,177 | 125%: 1,174 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.10 | 75%: 66.50 | 100%: 89.00 | 115%: 102.70 | 125%: 111.90 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 139.30 | Current (%): 522.0 | Torque (ft-lbs): 152.32 | Torque (%): 171.0 | Speed (RPM): 0 | Rated Output (KW): 45.18 | Power Factor (%): 63.4 | Rated Output (Hp): 20.00 |
| Curvepoint: Break-Down | Current (Amps): 80.80 | Current (%): 303.0 | Torque (ft-lbs): 207.00 | Torque (%): 233.0 | Speed (RPM): 1,094 | Rated Output (KW): 132.35 | Power Factor (%): 83.2 | Rated Output (Hp): 20.00 |
| Curvepoint: Pull-Up | Current (Amps): 132.40 | Current (%): 496.0 | Torque (ft-lbs): 144.70 | Torque (%): 163.0 | Speed (RPM): 400 | Rated Output (KW): 42.92 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Full Load | Current (Amps): 26.70 | Current (%): 100.0 | Torque (ft-lbs): 89.03 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): 16.36 | Power Factor (%): 90.3 | Rated Output (Hp): 20.00 |
| Curvepoint: 2/3 | Current (Amps): 118.40 | Current (%): 443.0 | Torque (ft-lbs): 129.47 | Torque (%): 145.0 | Speed (RPM): 800 | Rated Output (KW): 38.40 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: No Load | Current (Amps): 13.00 | Current (%): 49.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.47 | Power Factor (%): 10.0 | Rated Output (Hp): 20.00 |
| Curvepoint: 1/3 | Current (Amps): 132.40 | Current (%): 496.0 | Torque (ft-lbs): 144.70 | Torque (%): 163.0 | Speed (RPM): 400 | Rated Output (KW): 42.92 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |