General Purpose Motor, 20 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 180L Frame, TEFC
TerraMAX® General Purpose Motor, 20 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 180L Frame, TEFC - TCA0153AP211GAA009
Part#: TCA0153AP211GAA009
Catalog#: R438
Model#: TCA0153AP211GAA009
Weight: 476.28 lb
List Price: $5,689.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
| Output KW | Output KW: 15 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1180 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 180L | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 23.1 A |
| Power Factor | Power Factor: 77 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .56 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 29.53 in |
| Frame Length | Frame Length: 14.41 in | Shaft Diameter | Shaft Diameter: 1.89 in |
| Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
| Frame Size | Frame Size: 180 | Frame Suffix | Frame Suffix: L |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Efficiency | Efficiency: 91.7 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1180 rpm |
| Connection Drawing | Connection Drawing: 8442000685 | Outline Drawing | Outline Drawing: SS312998 |
| Packaged Length | Packaged Length: 980.00 MM | Weight | Weight: 476.28 LB |
| UPC | UPC: 722856078162 | Packaged Width | Packaged Width: 610.00 MM |
| HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: India |
| Packaged Height | Packaged Height: 805.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 10.50 | 25%: 11.30 | 50%: 14.50 | 75%: 17.40 | 100%: 21.50 | 115%: 23.40 | 125%: 25.30 |
| % of Rated Load: Rated Output (KW) | 0%: 0.47 | 25%: 4.25 | 50%: 8.12 | 75%: 12.12 | 100%: 16.36 | 115%: 18.80 | 125%: 20.54 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.9 | 50%: 91.9 | 75%: 91.7 | 100%: 91.7 | 115%: 91.3 | 125%: 90.8 |
| % of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 38.0 | 50%: 56.0 | 75%: 70.0 | 100%: 76.0 | 115%: 81.0 | 125%: 81.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,191 | 75%: 1,186 | 100%: 1,181 | 115%: 1,177 | 125%: 1,174 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 21.98 | 50%: 44.13 | 75%: 66.46 | 100%: 89.02 | 115%: 102.68 | 125%: 111.85 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 112.40 | Current (%): 523.0 | Torque (ft-lbs): 153.86 | Torque (%): 181.0 | Speed (RPM): 0 | Rated Output (KW): 45.24 | Power Factor (%): 40.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Pull-Up | Current (Amps): 106.80 | Current (%): 497.0 | Torque (ft-lbs): 130.80 | Torque (%): 154.0 | Speed (RPM): 171 | Rated Output (KW): 40.72 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Break-Down | Current (Amps): 65.30 | Current (%): 304.0 | Torque (ft-lbs): 209.10 | Torque (%): 247.0 | Speed (RPM): 1,094 | Rated Output (KW): 44.04 | Power Factor (%): 68.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Full Load | Current (Amps): 21.50 | Current (%): 100.0 | Torque (ft-lbs): 89.02 | Torque (%): 100.0 | Speed (RPM): 1,181 | Rated Output (KW): 16.36 | Power Factor (%): 76.0 | Rated Output (Hp): 20.00 |
| Curvepoint: No Load | Current (Amps): 10.50 | Current (%): 205.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.47 | Power Factor (%): 4.5 | Rated Output (Hp): 20.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |