Cast Iron Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 180M Frame, TEFC

Cast Iron Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 180M Frame, TEFC
Part#: TCA0221AP211GAA009
Catalog#: R442
Model#: TCA0221AP211GAA009
Weight: 438.8 lb
List Price: $5,115.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3550 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 180M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 27.2 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .37 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 28.03 in |
Frame Length | Frame Length: 12.91 in | Shaft Diameter | Shaft Diameter: 1.890 in |
Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 27.2 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3550 rpm | Connection Drawing | Connection Drawing: 8442000685 |
Outline Drawing | Outline Drawing: SS312997 | Voltage | Voltage: 575 V |
Output KW | Output KW: 22 kW | Output HP | Output HP: 30 Hp |
Frame Size | Frame Size: 180 | Torque UOM | Torque UOM: LB-FT |
Efficiency | Efficiency: 91.7 % | Packaged Length | Packaged Length: 860.00 MM |
Weight | Weight: 438.80 LB | UPC | UPC: 722856075352 |
Packaged Width | Packaged Width: 520.00 MM | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 690.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.20 | 25%: 11.76 | 50%: 16.00 | 75%: 21.68 | 100%: 27.20 | 115%: 32.00 | 125%: 34.88 |
% of Rated Load: Rated Output (KW) | 0%: 0.74 | 25%: 6.42 | 50%: 12.24 | 75%: 18.23 | 100%: 23.99 | 115%: 28.23 | 125%: 30.83 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.2 | 50%: 91.4 | 75%: 91.7 | 100%: 91.7 | 115%: 91.2 | 125%: 90.7 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 55.0 | 50%: 77.0 | 75%: 84.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,599 | 25%: 3,588 | 50%: 3,576 | 75%: 3,563 | 100%: 3,550 | 115%: 3,541 | 125%: 3,535 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.20 | 100%: 44.40 | 115%: 51.20 | 125%: 55.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 196.20 | Current (%): 577.0 | Torque (ft-lbs): 61.74 | Torque (%): 139.0 | Speed (RPM): 1,200 | Rated Output (KW): 58.11 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 34.00 | Current (%): 100.0 | Torque (ft-lbs): 44.39 | Torque (%): 100.0 | Speed (RPM): 3,550 | Rated Output (KW): 23.99 | Power Factor (%): 90.3 | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 196.20 | Current (%): 577.0 | Torque (ft-lbs): 61.74 | Torque (%): 139.0 | Speed (RPM): 1,200 | Rated Output (KW): 58.11 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 11.50 | Current (%): 34.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.74 | Power Factor (%): 10.0 | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 206.50 | Current (%): 607.0 | Torque (ft-lbs): 64.99 | Torque (%): 146.0 | Speed (RPM): 0 | Rated Output (KW): 61.17 | Power Factor (%): 63.4 | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 126.30 | Current (%): 371.0 | Torque (ft-lbs): 112.64 | Torque (%): 254.0 | Speed (RPM): 3,308 | Rated Output (KW): 196.16 | Power Factor (%): 83.2 | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 175.50 | Current (%): 516.0 | Torque (ft-lbs): 55.24 | Torque (%): 124.0 | Speed (RPM): 2,400 | Rated Output (KW): 51.99 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |