22KW-30HP,1200,TEFC,200L,3/60/575
Resource Center
No resource available.
TerraMAX® 22KW-30HP,1200,TEFC,200L,3/60/575 - TCA0223AP211GAA009
Part#: TCA0223AP211GAA009
Catalog#: R444
Model#: TCA0223AP211GAA009
Weight: 661.39 lb
List Price: $7,212.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
| Packaged Length | Packaged Length: 980.00 MM | Weight | Weight: 300.00 KG |
| UPC | UPC: 722856123176 | Packaged Width | Packaged Width: 610.00 MM |
| Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 805.00 MM |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 14.50 | 25%: 15.90 | 50%: 20.70 | 75%: 25.20 | 100%: 30.40 | 115%: 34.00 | 125%: 36.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.77 | 25%: 6.42 | 50%: 12.19 | 75%: 18.07 | 100%: 23.66 | 115%: 27.77 | 125%: 30.27 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.1 | 50%: 91.9 | 75%: 93.0 | 100%: 93.0 | 115%: 92.7 | 125%: 92.5 |
| % of Rated Load: Power Factor (%) | 0%: 5.4 | 25%: 41.0 | 50%: 59.0 | 75%: 72.0 | 100%: 78.0 | 115%: 82.0 | 125%: 83.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,197 | 50%: 1,194 | 75%: 1,190 | 100%: 1,187 | 115%: 1,185 | 125%: 1,183 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 32.93 | 50%: 66.03 | 75%: 99.31 | 100%: 132.80 | 115%: 153.01 | 125%: 166.54 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 258.90 | Current (%): 681.0 | Torque (ft-lbs): 310.47 | Torque (%): 234.0 | Speed (RPM): 400 | Rated Output (KW): 83.66 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
| Curvepoint: Pull-Up | Current (Amps): 207.20 | Current (%): 682.0 | Torque (ft-lbs): 277.70 | Torque (%): 220.0 | Speed (RPM): 171 | Rated Output (KW): 78.96 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
| Curvepoint: 2/3 | Current (Amps): 231.70 | Current (%): 610.0 | Torque (ft-lbs): 277.79 | Torque (%): 209.0 | Speed (RPM): 800 | Rated Output (KW): 74.85 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
| Curvepoint: Full Load | Current (Amps): 30.40 | Current (%): 100.0 | Torque (ft-lbs): 132.80 | Torque (%): 100.0 | Speed (RPM): 1,187 | Rated Output (KW): 23.66 | Power Factor (%): 78.0 | Rated Output (Hp): 30.00 |
| Curvepoint: No Load | Current (Amps): 14.50 | Current (%): 210.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.77 | Power Factor (%): 5.4 | Rated Output (Hp): 30.00 |
| Curvepoint: Break-Down | Current (Amps): 115.90 | Current (%): 382.0 | Torque (ft-lbs): 371.87 | Torque (%): 294.0 | Speed (RPM): 1,112 | Rated Output (KW): 77.09 | Power Factor (%): 67.0 | Rated Output (Hp): 30.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 218.10 | Current (%): 718.0 | Torque (ft-lbs): 326.76 | Torque (%): 258.0 | Speed (RPM): 0 | Rated Output (KW): 87.74 | Power Factor (%): 40.0 | Rated Output (Hp): 30.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |